BURNDY
Image of HSTPBK06256IPK25 HSTPBK06256IPK25, Heat Shrink Tubing, Thin Wall, Black

HSTPBK06256IPK25, Heat Shrink Tubing, Thin Wall, Black

Brand: Burndy

Catalog ID: HSTPBK06256IPK25

Heat Shrink Tubing, .625" ID Min (Issued), .313" ID Max (Recovered), Thin Wall, Black, 6-Inch Lengths, 25 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBK06256IPK25

Color

Black

UPC

621945695122

Dimensions

Dimensions

6 in x 0.625 in x 0.03 in

Height

0.03 in

Length

6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.625 in

Logistics

Carton Quantity

16

Pallet Quantity

1008