BURNDY
Image of HSTPBK400025FRL HSTPBK400025FRL, Heat Shrink Tubing, Thin Wall, Black

HSTPBK400025FRL, Heat Shrink Tubing, Thin Wall, Black

Brand: Burndy

Catalog ID: HSTPBK400025FRL

Heat Shrink Tubing, 4" ID Min (Issued), 2" ID Max (Recovered), Thin Wall, Black, 25-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBK400025FRL

Color

Black

UPC

621945697782

Dimensions

Dimensions

300 in x 4 in x 0.055 in

Height

0.055 in

Length

300 in

Width

4 in

Logistics

Carton Quantity

2