

Brand: Burndy
Catalog ID: HSTPBL00471000FRL
Catalog Number
HSTPBL00471000FRL
Color
Blue
Product Family
Thin Wall Polyolefin Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
621945689961
Dimensions
12000 in x 0.047 in x 0.016 in
Height
0.016 in
Length
12000 in
Width
0.047 in
Voltage Rating
600 V
Carton Quantity
1