BURNDY
Image of HSTPBL004750FRL HSTPBL004750FRL, Heat Shrink Tubing, Thin Wall, Blue
Image of HSTPBL004750FRL HSTPBL004750FRL, Heat Shrink Tubing, Thin Wall, Blue
play

HSTPBL004750FRL, Heat Shrink Tubing, Thin Wall, Blue

Brand: Burndy

Catalog ID: HSTPBL004750FRL

Heat Shrink Tubing, .047" ID Min (Issued), .023" ID Max (Recovered), Thin Wall, Blue, 50-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBL004750FRL

Color

Blue

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945690004

Dimensions

Dimensions

600 in x 0.047 in x 0.016 in

Height

0.016 in

Length

600 in

Width

0.047 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

10