

Brand: Burndy
Catalog ID: HSTPBL00941000FRL
Catalog Number
HSTPBL00941000FRL
Color
Blue
Product Family
Thin Wall Polyolefin Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
621945691322
Dimensions
12000 in x 0.094 in x 0.02 in
Height
0.02 in
Length
12000 in
Width
0.094 in
Voltage Rating
600 V
Carton Quantity
1