BURNDY
Image of HSTPBL03754FPK25EA HSTPBL03754FPK25EA, Heat Shrink Tubing, Thin Wall, Blue
Image of HSTPBL03754FPK25EA HSTPBL03754FPK25EA, Heat Shrink Tubing, Thin Wall, Blue
play

HSTPBL03754FPK25EA, Heat Shrink Tubing, Thin Wall, Blue

Brand: Burndy

Catalog ID: HSTPBL03754FPK25EA

Heat Shrink Tubing, .375" ID Min (Issued), .187" ID Max (Recovered), Thin Wall, Blue, 4-Foot Lengths, 25 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBL03754FPK25EA

Color

Blue

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945699748

Dimensions

Length

48 in

Width

0.375 in

Electrical Ratings

Voltage Rating

600 V