BURNDY
Image of HSTPBL0500200FRL HSTPBL0500200FRL, Heat Shrink Tubing, Thin Wall, Blue

HSTPBL0500200FRL, Heat Shrink Tubing, Thin Wall, Blue

Brand: Burndy

Catalog ID: HSTPBL0500200FRL

Heat Shrink Tubing, .50" ID Min (Issued), .25" ID Max (Recovered), Thin Wall, Blue, 200-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBL0500200FRL

Color

Blue

UPC

621945694651

Dimensions

Dimensions

2400 in x 0.5 in x 0.025 in

Height

0.025 in

Length

2400 in

Width

0.5 in

Logistics

Carton Quantity

1