

Brand: Burndy
Catalog ID: HSTPCL004725FRL
Catalog Number
HSTPCL004725FRL
Color
Clear
Product Family
Thin Wall Polyolefin Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
621945690097
Dimensions
300 in x 0.047 in x 0.016 in
Height
0.016 in
Length
300 in
Width
0.047 in
Voltage Rating
600 V
Carton Quantity
10