BURNDY
Image of HSTPCL0375100FRL HSTPCL0375100FRL, Heat Shrink Tubing, Thin Wall, Clear

HSTPCL0375100FRL, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSTPCL0375100FRL

Heat Shrink Tubing, .375" ID Min (Issued), .187" ID Max (Recovered), Thin Wall, Clear, 100-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPCL0375100FRL

Color

Clear

Material

Cross-linked Polyolefin

UPC

621945694125

Dimensions

Dimensions

1200 in x 0.375 in x 0.025 in

Height

0.025 in

Length

1200 in

Width

0.375 in

Logistics

Carton Quantity

5

Pallet Quantity

270