BURNDY
Image of HSTPCL10006IPK25 HSTPCL10006IPK25, Heat Shrink Tubing, Thin Wall, Clear

HSTPCL10006IPK25, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSTPCL10006IPK25

Heat Shrink Tubing, 1" ID Min (Issued), .50" ID Max (Recovered), Thin Wall, Clear, 6-Inch Lengths, 25 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPCL10006IPK25

Color

Clear

UPC

621945696174

Dimensions

Dimensions

6 in x 1 in x 0.035 in

Height

0.035 in

Length

6 in

Width

1 in

Logistics

Carton Quantity

8