BURNDY
Image of HSTPCL1250100FRL HSTPCL1250100FRL, Heat Shrink Tubing, Thin Wall, Clear

HSTPCL1250100FRL, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSTPCL1250100FRL

Heat Shrink Tubing, 1.25" ID Min (Issued), .625" ID Max (Recovered), Thin Wall, Clear, 100-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPCL1250100FRL

Color

Clear

UPC

621945696617

Dimensions

Dimensions

1200 in x 1.25 in x 0.035 in

Height

0.035 in

Length

1200 in

Width

1.25 in

Logistics

Carton Quantity

1

Pallet Quantity

1