

Brand: Burndy
Catalog ID: HSTPCL400025FRL
Catalog Number
HSTPCL400025FRL
Color
Clear
Product Family
Thin Wall Polyolefin Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
621945697843
Dimensions
300 in x 4 in x 0.055 in
Height
0.055 in
Length
300 in
Width
4 in
Voltage Rating
600 V
Carton Quantity
2