BURNDY
Image of HSTPGR07506IPK25 HSTPGR07506IPK25, Heat Shrink Tubing, Thin Wall, Green
Image of HSTPGR07506IPK25 HSTPGR07506IPK25, Heat Shrink Tubing, Thin Wall, Green
play

HSTPGR07506IPK25, Heat Shrink Tubing, Thin Wall, Green

Brand: Burndy

Catalog ID: HSTPGR07506IPK25

Heat Shrink Tubing, .75" ID Min (Issued), .375" ID Max (Recovered), Thin Wall, Green, 6-Inch Lengths, 25 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPGR07506IPK25

Color

Green

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945695764

Dimensions

Dimensions

6 in x 0.75 in x 0.03 in

Height

0.03 in

Length

6 in

Width

0.75 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

8