

Brand: Burndy
Catalog ID: HSTPGR1500100FRL
Catalog Number
HSTPGR1500100FRL
Color
Green
Product Family
Thin Wall Polyolefin Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
621945696976
Dimensions
1200 in x 1.5 in x 0.04 in
Height
0.04 in
Length
1200 in
Width
1.5 in
Voltage Rating
600 V
Carton Quantity
1