

Brand: Burndy
Catalog ID: HSTPOR0125500FRL
Catalog Number
HSTPOR0125500FRL
Color
Orange
Product Family
Thin Wall Polyolefin Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
621945692220
Dimensions
6000 in x 0.0125 in x 0.02 in
Height
0.02 in
Length
6000 in
Width
0.0125 in
Voltage Rating
600 V
Carton Quantity
2