BURNDY
Image of HSTPOR025050FRL HSTPOR025050FRL, Heat Shrink Tubing, Thin Wall, Orange

HSTPOR025050FRL, Heat Shrink Tubing, Thin Wall, Orange

Brand: Burndy

Catalog ID: HSTPOR025050FRL

Heat Shrink Tubing, .25" ID Min (Issued), .125" ID Max (Recovered), Thin Wall, Orange, 50-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPOR025050FRL

Color

Orange

UPC

621945693630

Dimensions

Dimensions

600 in x 0.25 in x 0.025 in

Height

0.025 in

Length

600 in

Width

0.25 in

Logistics

Carton Quantity

10