BURNDY
Image of HSTPOR062525FRL HSTPOR062525FRL, Heat Shrink Tubing, Thin Wall, Orange

HSTPOR062525FRL, Heat Shrink Tubing, Thin Wall, Orange

Brand: Burndy

Catalog ID: HSTPOR062525FRL

Heat Shrink Tubing, .625" ID Min (Issued), .313" ID Max (Recovered), Thin Wall, Orange, 25-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPOR062525FRL

Color

Orange

UPC

621945695412

Dimensions

Dimensions

300 in x 0.625 in x 0.03 in

Height

0.03 in

Length

300 in

Width

0.625 in

Logistics

Carton Quantity

8