BURNDY
Image of HSTPOR07504FPK5EA HSTPOR07504FPK5EA, Heat Shrink Tubing, Thin Wall, Orange

HSTPOR07504FPK5EA, Heat Shrink Tubing, Thin Wall, Orange

Brand: Burndy

Catalog ID: HSTPOR07504FPK5EA

Heat Shrink Tubing, .75" ID Min (Issued), .375" ID Max (Recovered), Thin Wall, Orange, 4-Foot Lengths, 5 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPOR07504FPK5EA

Color

Orange

UPC

621945700031

Dimensions

Length

48 in

Width

0.75 in