BURNDY
Image of HSTPOR100050FRL HSTPOR100050FRL, Heat Shrink Tubing, Thin Wall, Orange
Image of HSTPOR100050FRL HSTPOR100050FRL, Heat Shrink Tubing, Thin Wall, Orange
play

HSTPOR100050FRL, Heat Shrink Tubing, Thin Wall, Orange

Brand: Burndy

Catalog ID: HSTPOR100050FRL

Heat Shrink Tubing, 1' ID Min (Issued), .50" ID Max (Recovered), Thin Wall, Orange, 50-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPOR100050FRL

Color

Orange

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945696303

Dimensions

Dimensions

600 in x 1 in x 0.035 in

Height

0.035 in

Length

600 in

Width

1 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

2