

Brand: Burndy
Catalog ID: HSTPWH02506IPK25
Catalog Number
HSTPWH02506IPK25
Color
White
Product Family
Thin Wall Polyolefin Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
621945693722
Dimensions
6 in x 0.25 in x 0.025 in
Height
0.025 in
Length
6 in
Width
0.25 in
Voltage Rating
600 V
Carton Quantity
40