BURNDY
HSTPWH05004FPK25EA, Thin Wall Polyolefin Heat Shrink Tubing, White, 25-Pack, 4' Lengths, 1/2" ID
Image of HSTPWH05004FPK25EA HSTPWH05004FPK25EA, Thin Wall Polyolefin Heat Shrink Tubing, White, 25-Pack, 4' Lengths, 1/2" ID

HSTPWH05004FPK25EA, Thin Wall Polyolefin Heat Shrink Tubing, White, 25-Pack, 4' Lengths, 1/2" ID

Brand: Burndy

Catalog ID: HSTPWH05004FPK25EA

1/2 I.D., Qty 25 = 25 Pieces, Color = White, 2:1 Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max, Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp., Store At 21°C.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPWH05004FPK25EA

Color

White

UPC

621945699885

Dimensions

Length

48 in

Width

0.5 in