BURNDY
HSTPWH100050FRL, Thin Wall Polyolefin Heat Shrink Tubing, White, 50' Reel, 1" ID
Image of HSTPWH100050FRL HSTPWH100050FRL, Thin Wall Polyolefin Heat Shrink Tubing, White, 50' Reel, 1" ID

HSTPWH100050FRL, Thin Wall Polyolefin Heat Shrink Tubing, White, 50' Reel, 1" ID

Brand: Burndy

Catalog ID: HSTPWH100050FRL

1 I.D., 1 Unit = 50 Ft., Color = White, 2:1 Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max, Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPWH100050FRL

Color

White

UPC

621945696402

Dimensions

Dimensions

600 in x 1 in x 0.035 in

Height

0.035 in

Length

600 in

Width

1 in

Logistics

Carton Quantity

2