

Brand: Burndy
Catalog ID: HSTPWH400050FRL
Catalog Number
HSTPWH400050FRL
Color
White
Product Family
Thin Wall Polyolefin Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
621945697959
Dimensions
600 in x 4 in x 0.055 in
Height
0.055 in
Length
600 in
Width
4 in
Voltage Rating
600 V
Carton Quantity
1