BURNDY
Image of HSTPYG012525FRL HSTPYG012525FRL, Heat Shrink, Thin Wall, Yellow/Green

HSTPYG012525FRL, Heat Shrink, Thin Wall, Yellow/Green

Brand: Burndy

Catalog ID: HSTPYG012525FRL

Heat Shrink Tubing, .125" ID Min (Issued), .063" ID Max (Recovered), Thin Wall, Yellow/Green, 25-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 3:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPYG012525FRL

Color

Yellow/Green

UPC

621945692572

Dimensions

Dimensions

300 in x 0.125 in x 0.02 in

Height

0.02 in

Length

300 in

Width

0.125 in

Logistics

Carton Quantity

10

Pallet Quantity

540