BURNDY
Image of HSTPYG01254FPK25EA HSTPYG01254FPK25EA, Heat Shrink, Thin Wall, Yellow/Green

HSTPYG01254FPK25EA, Heat Shrink, Thin Wall, Yellow/Green

Brand: Burndy

Catalog ID: HSTPYG01254FPK25EA

Heat Shrink Tubing, .125" ID Min (Issued), .063" ID Max (Recovered), Thin Wall, Yellow/Green, 4-Foot Length, 25 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 3:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPYG01254FPK25EA

Color

Yellow/Green

UPC

621945699540

Dimensions

Length

48 in

Width

0.125 in