BURNDY
HSTPYG0375200FRL, Thin Wall Polyolefin Heat Shrink Tubing, Yellow/Green, 200' Reel, 3/8" ID
Image of HSTPYG0375200FRL HSTPYG0375200FRL, Thin Wall Polyolefin Heat Shrink Tubing, Yellow/Green, 200' Reel, 3/8" ID

HSTPYG0375200FRL, Thin Wall Polyolefin Heat Shrink Tubing, Yellow/Green, 200' Reel, 3/8" ID

Brand: Burndy

Catalog ID: HSTPYG0375200FRL

3/8 I.D., 1 Unit = 200 Ft., Color = Yellow/Green, 3:1 Shrink Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max, Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 3:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPYG0375200FRL

Color

Yellow/Green

UPC

621945694521

Dimensions

Dimensions

2400 in x 0.375 in x 0.025 in

Height

0.025 in

Length

2400 in

Width

0.375 in

Logistics

Carton Quantity

1