BURNDY
Image of HSTPYG150050FRL HSTPYG150050FRL, Heat Shrink, Thin Wall, Yellow/Green
Image of HSTPYG150050FRL HSTPYG150050FRL, Heat Shrink, Thin Wall, Yellow/Green
play

HSTPYG150050FRL, Heat Shrink, Thin Wall, Yellow/Green

Brand: Burndy

Catalog ID: HSTPYG150050FRL

Heat Shrink Tubing, 1.5" ID Min (Issued), .75" ID Max (Recovered), Thin Wall, Yellow/Green, 50-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 3:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPYG150050FRL

Color

Yellow/Green

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945697188

Dimensions

Dimensions

600 in x 1.5 in x 0.04 in

Height

0.04 in

Length

600 in

Width

1.5 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

2

Pallet Quantity

1