BURNDY
Image of HSTPYL01251000FRL HSTPYL01251000FRL, Heat Shrink Tubing, Thin Wall, Yellow
Image of HSTPYL01251000FRL HSTPYL01251000FRL, Heat Shrink Tubing, Thin Wall, Yellow
play

HSTPYL01251000FRL, Heat Shrink Tubing, Thin Wall, Yellow

Brand: Burndy

Catalog ID: HSTPYL01251000FRL

Heat Shrink Tubing, .125" ID Min (Issued), .063" ID Max (Recovered), Thin Wall, Yellow, 1000-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPYL01251000FRL

Color

Yellow

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945692459

Dimensions

Dimensions

12000 in x 0.0125 in x 0.02 in

Height

0.02 in

Length

12000 in

Width

0.0125 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

1