

Brand: Burndy
Catalog ID: HSTPYL0250250FRL
Catalog Number
HSTPYL0250250FRL
Color
Yellow
Product Family
Thin Wall Polyolefin Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
621945693821
Dimensions
3000 in x 0.25 in x 0.025 in
Height
0.025 in
Length
3000 in
Width
0.25 in
Voltage Rating
600 V
Carton Quantity
2