BURNDY
Image of HSTPYL07504FPK5EA HSTPYL07504FPK5EA, Heat Shrink Tubing, Thin Wall, Yellow
Image of HSTPYL07504FPK5EA HSTPYL07504FPK5EA, Heat Shrink Tubing, Thin Wall, Yellow
play

HSTPYL07504FPK5EA, Heat Shrink Tubing, Thin Wall, Yellow

Brand: Burndy

Catalog ID: HSTPYL07504FPK5EA

Heat Shrink Tubing, .75" ID Min (Issued), .375" ID Max (Recovered), Thin Wall, Yellow, 4-Foot Lengths, 5 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPYL07504FPK5EA

Color

Yellow

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945700062

Dimensions

Length

48 in

Width

0.75 in

Electrical Ratings

Voltage Rating

600 V