
Brand: Burndy
Catalog ID: HSW12FR
Catalog Number
HSW12FR
Color
White
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
UPC
781810266885
Dimensions
600 in x 0.5 in x 0.5 in
Height
0.5 in
Length
600 in
Width
0.5 in
Conductor Range
#6 AWG to #4 AWG
Conductor Size
4AWG - 1AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL TUBES/REELS
Carton Quantity
1
Minimum Pack Quantity
16
Pallet Quantity
1