
Brand: Burndy
Catalog ID: HSY12FR
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
UPC
781810267028
Conductor Size
4AWG - 1AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Minimum Pack Quantity
1