BURNDY
Image of HSY14FR HSY14FR, Heat Shrink Tubing, Yellow

HSY14FR, Heat Shrink Tubing, Yellow

Brand: Burndy

Catalog ID: HSY14FR

Heat Shrink Tubing, Yellow.

General

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810267042

Conductor Related

Conductor Size

12AWG -8AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1