Brand: Burndy
Catalog ID: HSY332T300PF
Catalog Number
HSY332T300PF
Color
Yellow
Connector Type
THIN WALL REEL
Material
Cross-linked Polyolefin
UPC
781810213384
Conductor Range
#18 AWG to #16 AWG
Conductor Size
18AWG - 16AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
10