BURNDY
HT26C34, HammerTap Ground Rod Connection, 2/0 Str to 3/4" Ground Rod
Image of HT26C34 HT26C34, HammerTap Ground Rod Connection, 2/0 Str to 3/4" Ground Rod
New

HT26C34, HammerTap Ground Rod Connection, 2/0 Str to 3/4" Ground Rod

Brand: Burndy

Catalog ID: HT26C34

HammerTap Ground Rod Clamp, 2/0 Str to 3/4" Ground Rod, UL467 Listed for wire to ground rod. May be used as a termination or a "T" pass-through ground rod connection. Installation is as easy as a swing of a hammer. Rugged design delivers a secure, permanent connection with built-in visual verification for peace of mind.

  • Weld-Free, Tool Free Connection - Achieve an irreversible bond without welding or specialized equipment
  • No-Fuss Installation - Minimal training required - just a hammer gets the job done
  • Built-In Visual Assurance - Clear visual indictors confirm a secure, proper installation
  • All-Weather Performance - Fast, safe connections in any environment - rain or shine
  • Versatile Grounding - Functions as both a termination or a "T" (pass-through) ground rod connection

General

Application

Termination or "T" (pass-through) Ground Rod Connection

Catalog Number

HT26C34

Material

Copper

UPC

621945740686

Dimensions

Dimension - Ground Rod Size

3/4 in

Dimensions

2.67 in x 0.875 in x 0.875 in

Height

0.875 in

Length

2.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.314 lb

Width

0.875 in

Conductor Related

Conductor - Copper Str Size Range

2/0 Stranded

Conductor - Rod Size

3/4 in

Certifications And Compliance

Industry Standard(s)

  • UL 467
  • Direct Burial
  • CSA