BURNDY
Image of HTC200AE HTC200AE, Hot Line Tap Connector, Angled Body, Tap Eyebolt

HTC200AE, Hot Line Tap Connector, Angled Body, Tap Eyebolt

Brand: Burndy

Catalog ID: HTC200AE

CPI Hotline Tap Connectors, HTC Straight Series, are designed for use as a permanent or temporary connection on aluminum or copper wire. Featuring the wedge principal, the HTC Series tap connectors maximize connecting force on the conductor with a self-maintaining spring wedge connection. Angled tap side allows extra clearance of the tap conductor when using a shotgun stick.

  • Angled tap side allows extra clearance of the tap conductor when using a shotgun stick
  • Full-current rated connector for use as an in-line jumper or a device tap
  • Increased conductive path and surface contact area between the main and tap line increases current ampacity rating
  • Can be installed directly to the main with no need for bail or stirrup
  • Stainless steel eye bolt increases strength and corrosion resistance
  • High-conductivity grit type corrosion inhibitor is factory applied for ease of installation and longevity while connector is in service
  • Remains permanently locked through fault current or power surges
  • Horizontal wedge action prevents the conductor from 'sticking' during the removal process
  • Easy to remove without damaging cable