BURNDY
HTV300P, SecureTap™ Piggyback Connector
Image of HTV300P HTV300P, SecureTap™ Piggyback Connector
New

HTV300P, SecureTap™ Piggyback Connector

Brand: Burndy

Catalog ID: HTV300P

CPI Piggyback SecureTap™ Connectors connect directly to the main conductor without the need of bails or stirrups. Features a Gothic arch design with serrations that maximizes connection force along with interface wing features enhancing conductor contact area for improved connectivity. Robust extruded aluminum body and stainless steel eye bolt. Tin Plating option available.

  • Range taking capability reduces inventory needs to cover the same range
  • Stainless Steel eye bolt for a robust design with excellent conductivity
  • Meets ANSI C119.4
  • Gothic arch design with directional serrations maximizes connection force and aids in removing conductor oxides during installation
  • Tin Plating option available

General

Catalog Number

HTV300P

UPC

621945718050

Dimensions

Dimensions

4.8 in x 1.7 in x 8.5 in

Height

8.5 in

Length

4.8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

2 lb

Width

1.7 in

Conductor Related

Conductor Range

  • 4/0 - 795 kcmil AAC / 0.522" - 1.027"
  • 4/0 - 795 kcmil AAC / 0.522" - 1.027"