BURNDY
Hydraulic Hose, 15', 3/16" dia non-cond, Stackable couplers (male/female), Orange, 10,000 psi
Image of PT2990015 Hydraulic Hose, 15', 3/16" dia non-cond, Stackable couplers (male/female), Orange, 10,000 psi

Hydraulic Hose, 15', 3/16" dia non-cond, Stackable couplers (male/female), Orange, 10,000 psi

Brand: Burndy

Catalog ID: PT2990015

Hydraulic Hose, 15' x 3/16" dia N/C, Stackable (M/F), Orange, 10K psi.

  • Non Conductive
  • 15' x 3/16" diameter
  • Stackable male/female couplers
  • Safety Orange
  • For use with 10,000 psi pumps

General

Application

Accessory

Catalog Number

PT2990015

EU RoHS Indicator

Yes

Type

Hydraulic Hose

UPC

781810008461

Dimensions

Dimensions

20.25 in x 0.187 in x 0.187 in

Height

0.187 in

Length

20.25 in

Weight

4.75 lb

Width

0.187 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Hose, Couplers