BURNDY
Hydraulic Hose, 25', 1/4" dia non-cond, Stackable couplers (male/female), Orange, 10,000 psi
Image of PT2990125 Hydraulic Hose, 25', 1/4" dia non-cond, Stackable couplers (male/female), Orange, 10,000 psi
Image of PT2990125 Hydraulic Hose, 25', 1/4" dia non-cond, Stackable couplers (male/female), Orange, 10,000 psi

Hydraulic Hose, 25', 1/4" dia non-cond, Stackable couplers (male/female), Orange, 10,000 psi

Brand: Burndy

Catalog ID: PT2990125

Hydraulic Hose, 25' x 1/4" dia N/C, Stackable (M/F), Orange, 10K psi.

  • Non Conductive
  • 25' x 1/4" diameter
  • Stackable male/female couplers
  • Safety Orange
  • For use with 10,000 psi pumps

General

Application

Accessory

Catalog Number

PT2990125

EU RoHS Indicator

Type

Hydraulic Hose

UPC

781810008508

Dimensions

Dimensions

30.25 in x 0.25 in x 0.25 in

Height

0.25 in

Length

30.25 in

Weight

7 lb

Width

0.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Hose, Couplers