BURNDY
HYFILL 125, High-Performance Butyl-Based Mastic Tape, 1-1/2"x10'
Image of HYFILL 125 HYFILL 125, High-Performance Butyl-Based Mastic Tape, 1-1/2"x10'

HYFILL 125, High-Performance Butyl-Based Mastic Tape, 1-1/2"x10'

Brand: Burndy

Catalog ID: HYFILL 125

HYFILL 125 is a high-performance, butyl-based mastic tape designed to meet the rigorous demands of low voltage cable terminations and joints. This self-fusing flexible tape offers a reliable waterproofing solution, ensuring durability and integrity in various environmental conditions. WIth its excellent adhesion properties to metals and cable insulations, HYFILL 125 is an essential tool for professions looking to enhance the longevity and safety of electrical installations.

  • Conformable and Flexible - easily molds to fit complex shapes and surfaces, providing a tight sealSelf-Fusing Design - creates a seamless bond without the need for additional adhesives
  • Waterproof - offers robust protection against moisture and water ingress
  • Excellent Weather Resistance - maintains performance integrity in diverse weather conditions, from extreme heat to cold
  • Superior Ageing Resistance - engineered to withstand the test of time, resisting degradation and maintaining efficacy
  • Strong Adhesion to Metals and Cable Jackets - ensures a secure bond to various substrates, enhancing installation reliability
  • Ideal for Low Voltage Applications - perfectly suited for use in sealing and protecting cable terminations and joints in low voltage systems
  • Easy Application - simplifies the installation process, saving time and reducing labor costs

General

Catalog Number

HYFILL 125

Color

Black

UPC

621945720831

Dimensions

Dimensions

10 ft x 1.50 in x 0.1 in

Height

0.1 in

Length

10 ft

Weight

1 lb

Width

1.5 in

Certifications And Compliance

Certified Listed

  • ASTM D149-09 (2013)
  • ASTM D-4325
  • ASTM D4325-08

Logistics

Carton Quantity

40