BURNDY
Image of MD638 HYTOOLâ„¢ Hand-Operated Crimper, BG, C & K grooves
Image of MD638 HYTOOLâ„¢ Hand-Operated Crimper, BG, C & K grooves

HYTOOLâ„¢ Hand-Operated Crimper, BG, C & K grooves

Brand:

Burndy

Catalog ID:

MD638

Crimper, BG, C & K Grooves.

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors

Catalog Number

MD638

Crimp Force Capacity

4.5 ton

Die Type

W Die and X Die

Tool Type

Hand Operated Crimper

Trade Name

HYTOOLâ„¢

Type

Crimper

UPC

781810011034

UPC 12 Digit

7818100110344

Dimensions

Length

21.62 in

Width

7.25 in

Conductor Related

Crimping Ranges

Taps: Copper: #10 sol. to 2/0 str., Aluminum & ACSR: #14 sol. to 4/0 ACSR; Stirrups: #6 to 4/0 ACSR; Overhead Full Tension Deadends, Full Tension Splices and Terminals: #10 str. to 4/0 ACSR; Installs Splices, Taps or Terminations: #8 to 500 kcmil Copper Stranded, #8 to 350 kcmil Copper Flex, #8 to 350 kcmil Aluminum

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads