BURNDY
Image of MD612 HYTOOLâ„¢ Hand-Operated Crimper, O and D3 grooves; 24" Straight fiberglass handles
Image of MD612 HYTOOLâ„¢ Hand-Operated Crimper, O and D3 grooves; 24" Straight fiberglass handles

HYTOOLâ„¢ Hand-Operated Crimper, O and D3 grooves; 24" Straight fiberglass handles

Brand:

Burndy

Catalog ID:

MD612

Crimper, O & D3 Grooves; 24" Straight Fiberglass Handles.

Proper Crimps Are Assured With Butting Steel Jaws, No Additional Dies Required For O And D3 Size Tap Connectors, Easy Visual Field Check For Proper Tool Adjustment With Orange Alignment Guide Lines, Over 90,000 Crimps Provided With Teflon Impregnated Steel Backed Bronze Bushings, Full Crimp Force Assured With Over Center Cam Action, The D3 Groove Accommodates The Complete Line Of Type W Die Inserts

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors

Catalog Number

MD612

Crimp Force Capacity

4.5 ton

Die Type

W Die and X Die

EU RoHS Indicator

Yes

Tool Type

Hand Operated Crimper

Trade Name

HYTOOLâ„¢

Type

Crimper

UPC

781810446560

UPC 12 Digit

7818104465600

Dimensions

Length

31.5 in

Weight

8.25 lb

Width

9.5 in

Conductor Related

Crimping Ranges

Taps: Copper: #10 sol. to 2/0 str., Aluminum & ACSR: #14 sol. to 4/0 ACSR; Stirrups: #6 to 4/0 ACSR; Overhead Full Tension Deadends, Full Tension Splices and Terminals: #10 str. to 4/0 ACSR; Installs Splices, Taps or Terminations: #8 to 500 kcmil Copper Stranded, #8 to 350 kcmil Copper Flex, #8 to 350 kcmil Aluminum

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads