Brand: Burndy
Catalog ID: MD7
Ergonomically Designed, One-Piece, Composite Polymer Handles, Comfort Grip Handles, Time-Proven Steel Jaw Designs, No Tool Adjustment Required, 99,000 Crimp/Cycle Life, Positive Lock, Spring Loaded Die Retainer Buttons, Permanent D3 Die Groove, PTFE Impregnated Steel/Bronze Bushings And Stainless Steel Pins, Electroless Nickel Plated Jaws And Jaw Links, Easier Tool Operation Due To Unique Handle Design, And Anti-Slip Grips, Improves Operation By Preventing Slipping, Proper Crimps Are Assured With Butting Jaws, Provides Reliable And Consistent Crimps Every Time, Lasts Up To 6 Times Longer Than Cheap Imitations, And Will Still Be Working When Others Have Long Since Worn Out, No Lost Dies And One-Hand Die Insertion, Allows Use Of The Complete Line Of Burndy W And X Die Inserts, Increases Life Of Tool By Reducing Tool Wear
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors
Catalog Number
MD7
Crimp Force Capacity
4.5 ton
Die Type
W and X Die
EU RoHS Indicator
Yes
Sub Brand
HYTOOL
Tool Type
Hand Operated Crimper
Trade Name
HYTOOL™
UPC
781810010914
UPC 14 Digit GTIN
00781810010914
Dimensions
25.00 in x 4.50 in x 2.00 in
Height
2 in
Length
25 in
Weight
7 lb
Width
4.5 in
Crimping Ranges
Taps: Copper: #10 sol. to 2/0 str., Aluminum & ACSR: #14 sol. to 4/0 ACSR; Stirrups: #6 to 4/0 ACSR; Overhead Full Tension Deadends, Full Tension Splices and Terminals: #10 str. to 4/0 ACSR; Installs Splices, Taps or Terminations: #8 to 500 kcmil Copper Stranded, #8 to 350 kcmil Copper Flex, #8 to 350 kcmil Aluminum
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Standards - RoHS Compliance Status
EX
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Tool only