BURNDY
HYTOOL™ Series, Hand-Operated Crimper, Installs #14 - 4/0 AWG, Permanent D3 Groove
Image of MD66 HYTOOL™ Series, Hand-Operated Crimper, Installs #14 - 4/0 AWG, Permanent D3 Groove

HYTOOL™ Series, Hand-Operated Crimper, Installs #14 - 4/0 AWG, Permanent D3 Groove

Brand: Burndy

Catalog ID: MD66

Crimper, Installs #14-4/0 AWG, Permanent D3 Groove.

  • Ergonomically designed, one-piece, composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw designs
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links

Ergonomically designed, one-piece, composite polymer handles, Comfort grip handles, Time-proven steel jaw designs, No tool adjustment required, 99,000 crimp/cycle life, Positive lock, spring loaded die retainer buttons, PTFE impregnated steel/bronze bushings and stainless steel pins, Electroless nickel plated jaws and jaw links

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors

Catalog Number

MD66

Crimp Force Capacity

4.5 ton

Die Type

W Die and X Die

EU RoHS Indicator

Yes

Series

HYTOOL™ Series

Sub Brand

HYTOOL

Tool Type

Hand Operated Crimper

Trade Name

HYTOOL™

UPC

781810446102

UPC 14 Digit GTIN

00781810446102

Dimensions

Dimensions

24.5 in x 6.65 in x 2 in

Height

2 in

Length

24.5 in

Weight

6.44 lb

Width

6.65 in

Conductor Related

Crimping Ranges

Taps: Copper: #10 sol. to 2/0 str., Aluminum & ACSR: #14 sol. to 4/0 ACSR; Stirrups: #6 to 4/0 ACSR; Overhead Full Tension Deadends, Full Tension Splices and Terminals: #10 str. to 4/0 ACSR; Installs Splices, Taps or Terminations: #8 to 500 kcmil Copper Stranded, #8 to 350 kcmil Copper Flex, #8 to 350 kcmil Aluminum

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

4.5 ton

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only