BURNDY
IN-LINE 6T, 430 Dieless Crimp Jaw, #4-3/0 AWG BURNDY OH Distribution Conn Only
PATMD430LWJAW

IN-LINE 6T, 430 Dieless Crimp Jaw, #4-3/0 AWG BURNDY OH Distribution Conn Only

Brand: Burndy

Catalog ID: PATMD430LWJAW

PATRIOT® IN-LINE® Series, 6-Ton Scissor Action, 430 Dieless Crimper Jaw for use with #4 - 3/0 AWG BURNDY® Overhead Distribution Connectors Only

The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.

  • 430 Dieless Crimping only for specific overhead distribution connectors
  • Interchangeable scissor action jaws
  • Locking jaw tabs
  • for PATMD-LW series

General

Application

Crimping and Cutting

Catalog Number

PATMD430LWJAW

Crimp Force Capacity

6 ton

Die Type

Dieless

Series

PATRIOT® IN-LINE® Series

Tool Type

Crimper Jaw

Trade Name

PATRIOT® IN-LINE®

Type

Crimper and Cutter

UPC

621945561922

Dimensions

Dimensions

4.21 in x 4.27 in x 1.0625 in

Height

1.0625 in

Length

4.21 in

Weight

2 lb

Width

4.27 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Utility distribution splices: #4 AWG - 3/0 AWG

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

1

Package Contents

430 Dieless Crimper Jaw for PATMD-LW Tool

Pallet Quantity

464