BURNDY
Image of PATMDCUTACSRFXGDE IN-LINE 6T, Cutter Jaw Fixed Blade Guide Only (ACSR, CU/AL, GUY)
Image of PATMDCUTACSRFXGDE IN-LINE 6T, Cutter Jaw Fixed Blade Guide Only (ACSR, CU/AL, GUY)

IN-LINE 6T, Cutter Jaw Fixed Blade Guide Only (ACSR, CU/AL, GUY)

Brand: Burndy

Catalog ID: PATMDCUTACSRFXGDE

PATRIOT® IN-LINE® Series, 6-Ton Scissor Action, Fixed Blade Guide Only, for use with ACSR, CU/AL, & GUY Cutter Jaws

The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.

Fixed Blade Guide for PATMD-LW cutter jaws (ACSR, CUAL, GUY)

General

Application

Crimping and Cutting

Application - For Use On

Fixed Blade Guide PATMD-LW Cutter Jaws

Catalog Number

PATMDCUTACSRFXGDE

Crimp Force Capacity

6 ton

Product Type

6-Ton IN-LINE®

Series

PATRIOT® IN-LINE® Series

Tool Type

Battery Actuated Scissor Action

Trade Name

PATRIOT® IN-LINE®

Type

Crimper and Cutter

UPC

621945518131

Dimensions

Weight

0.19 lb

Electrical Ratings

Operating Voltage

18 VDC

Force Related

Crimp Force Capacity

6 ton

Logistics

Minimum Pack Quantity

1

Package Contents

Fixed Blade Guide only for PATMD-LW Cutter Jaws (ACSR, CU/AL, GUY)