BURNDY
Image of UPG654 Inspection Gage, Alloy Tool Steel Per MIL-S-5696 Grade IV, Index 654, GO/NO GO
Image of UPG654 Inspection Gage, Alloy Tool Steel Per MIL-S-5696 Grade IV, Index 654, GO/NO GO

Inspection Gage, Alloy Tool Steel Per MIL-S-5696 Grade IV, Index 654, GO/NO GO

Brand: Burndy

Catalog ID: UPG654

Inspection Gage, Alloy Tool Steel Per MIL-S-5696 Grade IV, Index 654, GO/NO GO.

  • Go/NoGo Gage for U654 die set
  • Index 654
  • Purple 7.5P5/10 - 7.5P46

Product details

General

Application

Inspection

Catalog Number

UPG654

Tool Type

Gauge, Inspection

Type

Gauge

UPC

781810141649

UPC 14 Digit GTIN

00781810141649

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Package Contents

Gage only

Pallet Quantity

3552

Resources and downloads