BURNDY
Inspection Gage, Steel, Index 15, Color: PURPLE - 7.5P5/10 - 7.5P4/6 , GO/NO GO
Image of UPG15 Inspection Gage, Steel, Index 15, Color: PURPLE - 7.5P5/10 - 7.5P4/6 , GO/NO GO

Inspection Gage, Steel, Index 15, Color: PURPLE - 7.5P5/10 - 7.5P4/6 , GO/NO GO

Brand: Burndy

Catalog ID: UPG15

Inspection Gage, Index 15, Purple, 7.5P5/10 - 7.5P4/6 , GO/NO GO.

  • Go/NoGo Gage for U28RT die set
  • Index 15
  • Purple 7.5P5/10 - 7.5P4/6

General

Application

Inspection

Catalog Number

UPG15

Color

Purple

Tool Type

Gauge, Inspection

Type

Gauge

UPC

781810104279

UPC 14 Digit GTIN

00781810104279

Dimensions

Weight

0.45 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Gage only