BURNDY
Image of UPG9 Inspection Gage, Steel, Index 9, Color: WHITE - 9.5, GO/NO GO
Image of UPG9 Inspection Gage, Steel, Index 9, Color: WHITE - 9.5, GO/NO GO

Inspection Gage, Steel, Index 9, Color: WHITE - 9.5, GO/NO GO

Brand: Burndy

Catalog ID: UPG9

Inspection Gage, Index 9, White, 9.5, GO/NO GO.

  • Go/NoGo Gage for U3CRT die set
  • Index 9
  • White 9.5

Product details

General

Application

Inspection

Catalog Number

UPG9

Color

White

Tool Type

Gauge, Inspection

Type

Gauge

UPC

781810160992

UPC 14 Digit GTIN

00781810160992

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Package Contents

Gage only

Pallet Quantity

3552

Resources and downloads