BURNDY
Image of J1496 J1496, Hot Line Clamp Bail

J1496, Hot Line Clamp Bail

Brand: Burndy

Catalog ID: J1496

Hard Drawn Copper Clamp Bail, Hot-Line,Finish: Tin Plated.

General

Catalog Number

J1496

Material

Copper

Plated

Y

Plating

Yes

Plating Type

Tin Plated

Type

Bail

UPC

781810014103

UPC 14 Digit GTIN

00781810014103

Dimensions

Dimension - Height inch

15.5 in

Dimension - Height mm

394 mm

Dimensions

15.5 in x 5 in x 4.8 in

Height

4.8 in

Length

15.5 in

Width

5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

1080